IESNA:LM-63-2002
[TEST]P951874
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-927-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23880
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3306.6 3704.7 4140.7 4573.3 4932 5168.8 5287.3 5338.3 5386 5451.8
5542.3 5650.9 5792.3 5935.5 6090.1 6300.7 6603.4 7044.2 7695.7 8598.8
9798.1 11380.7 13539 16217.2 17944.6 17526.7 16245.2 14481.7 12578.3 10772
8924.6 6886.3 4713.2 2770.3 1123.6 283 0
3306.6 3732.7 4206.5 4700 5091.5 5348.2 5474.8 5512.7 5532.4 5542.3
5567 5599.9 5642.6 5660.7 5718.3 5846.6 6072 6430.6 7011.3 7865.1
9015.1 10619 13032.3 16579.1 21295.6 22795.9 21585.1 20149 18559.8 16904.9
14463.6 11301.7 7876.7 4795.4 1893.5 605.4 0
3306.6 3795.2 4354.5 4925.4 5397.5 5683.8 5766 5715 5593.3 5417.3
5223.1 5037.2 4853 4681.9 4598 4698.4 5135.9 5912.4 6851.8 7731.9
8565.9 9538.2 10867.4 12783.9 16454.1 20849.8 19953.2 17822.8 16424.5 15467.1
14103.3 12130.8 9477.3 6596.8 2579.5 424.4 0
3306.6 3828.1 4507.5 5129.4 5626.2 5868 5863.1 5654.1 5323.5 4974.7
4644.1 4367.7 4153.8 4028.8 4152.2 4765.8 5810.4 7087 8434.3 9854
11407 12885.9 14297.4 15934.3 18354.2 21443.7 22044.1 20451.7 18665.1 16834.1
14659.3 11739.3 8281.3 4009.1 1569.4 176 0
3306.6 3879.1 4540.4 5195.2 5701.9 5945.3 5841.7 5473.2 5007.6 4634.2
4301.9 4037 3847.8 3805.1 4162.1 5108 6512.9 8278.1 10454.5 13099.8
16000.1 18982.6 21963.5 24643.3 27688.4 30488.3 31197.3 29915.8 27472.9 24214
19928.5 14027.6 9103.9 5034 2428.1 281.3 0
3306.6 3882.4 4548.7 5195.2 5685.4 5902.6 5797.3 5438.6 4976.4 4561.8
4229.5 3969.6 3798.5 3823.2 4320 5435.4 7044.2 9153.2 11833.1 14883.1
17992.3 21035.7 24097.2 27252.4 30820.6 33414.9 33561.3 31514.8 27948.3 23230.2
18298.3 13591.7 8881.8 5167.2 2048.1 258.3 0
3306.6 3882.4 4532.2 5155.7 5604.8 5810.4 5785.8 5553.8 5196.8 4805.3
4456.5 4196.6 4017.3 4002.5 4394 5374.5 6812.3 8531.4 10540 12767.5
14993.3 17228.9 19377.4 21535.8 24493.6 27392.3 28167.1 26724.4 24271.5 21078.4
17513.5 13575.2 10224.2 6088.5 2311.3 204 0
3306.6 3838 4443.4 5010.9 5422.2 5632.8 5700.2 5662.4 5506.1 5270.8
5009.3 4757.6 4540.4 4423.6 4532.2 5063.6 6029.2 7274.6 8602.1 9832.7
11020.4 12063.4 13047.1 14422.4 17038.1 19665.3 19326.4 17095.7 15036.1 13214.9
10941.4 8222.1 5516 2683.1 753.4 92.1 0
3306.6 3836.3 4377.6 4876 5236.3 5437 5552.2 5626.2 5664 5675.5
5655.8 5599.9 5530.8 5455.1 5443.6 5576.8 5984.8 6698.8 7699 8837.4
10141.9 11760.7 13899.3 16676.2 19594.6 20144 17087.5 13205.1 9712.6 7072.2
5550.5 4055.1 2941.4 1730.6 482 19.7 0
3306.6 3745.9 4201.5 4621 4927 5111.3 5247.8 5366.3 5476.5 5616.3
5767.7 5919 6111.5 6295.7 6545.8 6919.2 7457.2 8225.4 9388.5 10974.3
12912.3 15161.1 17832.7 20820.2 21891.1 20313.5 16584.1 12445 8404.7 6062.1
4385.8 2926.6 1761.9 406.3 9.9 0 0
3306.6 3736 4163.7 4525.6 4802 4969.8 5093.2 5221.5 5343.2 5483.1
5654.1 5838.4 6067.1 6317.1 6629.7 7075.5 7690.8 8523.2 9622.1 11028.6
12849.7 15032.8 17056.2 18230.8 18007.1 16283 13088.3 9495.4 6093.4 4331.5
2989.1 1873.7 1043 227 0 0 0
3306.6 3671.8 4060.1 4375.9 4611.2 4765.8 4872.7 4989.5 5112.9 5239.6
5399.2 5590 5812.1 6058.8 6355 6743.2 7264.7 7954 8835.7 10061.3
11658.7 13191.9 13943.7 13685.4 12779 11258.9 8863.7 5998 3239.2 1913.2
1054.5 472.1 182.6 23 0 0 0
3306.6 3634 3935 4155.5 4321.6 4422 4492.7 4584.8 4665.5 4742.8
4851.3 4996.1 5167.2 5331.7 5507.7 5723.2 5976.6 6280.9 6654.4 7027.8
7141.3 6766.2 5817 4703.3 3462.9 2403.5 1697.7 1225.6 860.4 618.6
417.9 250.1 139.8 62.5 11.5 0 0
3306.6 3540.2 3763.9 3928.5 4023.9 4073.2 4107.8 4122.6 4112.7 4074.9
4018.9 3989.3 3956.4 3877.5 3704.7 3458 3201.3 2956.2 2745.6 2602.5
2530.1 2464.3 2373.9 2220.9 2104.1 2013.6 1733.9 1404.9 927.8 649.8
463.9 322.4 213.9 92.1 13.2 0 0
3306.6 3446.4 3607.7 3729.4 3795.2 3811.7 3773.8 3671.8 3507.3 3293.5
3063.1 2877.2 2755.5 2681.5 2622.3 2535.1 2410 2290 2196.2 2146.8
2146.8 2160 2163.3 2150.1 2053.1 1839.2 1612.2 1460.8 1230.5 988.7
717.3 470.5 256.6 100.4 6.6 0 0
3306.6 3370.8 3448.1 3536.9 3601.1 3594.5 3507.3 3337.9 3132.2 2939.8
2780.2 2666.7 2600.9 2551.5 2493.9 2405.1 2280.1 2128.7 1980.7 1863.9
1801.4 1809.6 1860.6 1895.1 1882 1824.4 1699.4 1497 1271.6 1059.4
860.4 676.1 491.9 286.2 123.4 0 0
3306.6 3268.8 3293.5 3356 3425.1 3458 3407 3295.1 3170.1 3058.2
2944.7 2816.4 2683.1 2553.2 2426.5 2293.2 2146.8 1992.2 1845.8 1725.7
1618.8 1528.3 1451 1401.6 1386.8 1381.9 1355.5 1296.3 1194.3 1051.2
811 556 307.6 162.9 59.2 0 0
3306.6 3201.3 3140.5 3153.6 3254 3382.3 3482.6 3490.9 3420.1 3308.3
3178.3 3023.7 2844.3 2655.2 2475.8 2304.8 2141.9 1984 1842.5 1732.3
1651.7 1599 1556.2 1503.6 1423 1296.3 1164.7 1069.3 983.8 888.3
763.3 590.6 380 220.4 72.4 0 0
3306.6 3120.7 2979.2 2957.9 3056.6 3305 3571.5 3696.5 3658.7 3517.2
3347.7 3175 2992.4 2790.1 2587.7 2390.3 2204.4 2033.3 1883.6 1768.5
1681.3 1620.4 1595.7 1579.3 1543.1 1464.1 1368.7 1260.1 1149.9 1021.6
865.3 674.5 496.8 312.6 102 0 0
3306.6 3043.4 2831.2 2725.9 2776.9 3027 3393.8 3688.3 3759 3635.6
3430 3232.6 3050 2859.2 2670 2480.8 2293.2 2110.6 1951.1 1829.3
1727.3 1659.9 1610.5 1589.1 1557.9 1500.3 1418.1 1325.9 1225.6 1113.7
959.1 761.7 559.3 307.6 95.4 3.3 0
3306.6 2974.3 2740.7 2602.5 2622.3 2846 3184.9 3481 3647.1 3601.1
3428.4 3232.6 3050 2869 2691.4 2513.7 2329.4 2148.5 1990.5 1857.3
1743.8 1666.5 1608.9 1574.3 1538.2 1472.3 1375.3 1270 1164.7 1041.3
888.3 687.6 500.1 266.5 72.4 0 0
3306.6 2961.1 2683.1 2490.7 2454.5 2602.5 2867.4 3170.1 3370.8 3390.5
3283.6 3117.4 2952.9 2799.9 2648.6 2485.7 2314.6 2141.9 1982.3 1845.8
1729 1645.1 1572.7 1506.9 1427.9 1311.1 1148.3 959.1 781.4 635
490.2 327.4 199.1 100.4 8.2 0 0
3306.6 2880.5 2538.4 2268.6 2135.3 2141.9 2225.8 2339.3 2429.8 2477.5
2477.5 2418.3 2342.6 2262 2173.2 2079.4 1987.3 1886.9 1766.8 1643.4
1525 1390.1 1250.3 1128.5 1005.1 839 674.5 554.4 459 365.2
268.1 166.2 77.3 21.4 0 0 0
3306.6 2821.3 2428.1 2100.8 1898.4 1811.2 1783.3 1780 1770.1 1755.3
1724 1664.8 1594.1 1510.2 1411.5 1330.9 1251.9 1191 1151.6 1135.1
1113.7 1067.7 993.6 899.9 788 671.2 562.6 467.2 376.7 294.5
210.6 118.4 51 8.2 0 0 0
3306.6 2791.7 2354.1 1997.1 1761.9 1645.1 1584.2 1531.6 1472.3 1406.5
1347.3 1299.6 1245.3 1200.9 1148.3 1095.6 1039.7 967.3 886.7 819.3
750.2 687.6 633.4 590.6 542.9 483.7 417.9 352 281.3 215.5
146.4 92.1 44.4 1.6 0 0 0
3306.6 2767 2309.7 1942.8 1696.1 1564.5 1483.9 1406.5 1332.5 1258.5
1187.7 1126.9 1069.3 1011.7 959.1 908.1 853.8 797.9 745.2 689.3
636.6 590.6 549.5 505 452.4 406.3 353.7 294.5 227 167.8
121.7 72.4 24.7 0 0 0 0
3306.6 2790.1 2324.5 1951.1 1684.6 1529.9 1426.3 1347.3 1279.9 1214.1
1148.3 1085.8 1021.6 964 911.4 858.7 804.4 745.2 686 625.1
572.5 528.1 490.2 457.3 424.4 388.2 338.9 284.6 236.9 195.8
151.3 103.6 37.8 0 0 0 0
3306.6 2803.2 2341 1962.6 1678 1490.4 1380.2 1309.5 1247 1181.2
1118.7 1056.1 1000.2 947.6 898.2 845.6 792.9 733.7 674.5 615.3
562.6 524.8 493.5 467.2 435.9 393.2 335.6 287.9 251.7 213.9
167.8 111.9 44.4 13.2 0 0 0
3306.6 2803.2 2359 1977.4 1673 1459.2 1342.4 1274.9 1212.4 1149.9
1080.8 1021.6 970.6 914.7 860.4 806.1 750.2 694.2 638.3 585.6
542.9 514.9 488.6 460.6 417.9 358.6 286.2 251.7 215.5 176
128.3 67.4 28 6.6 0 0 0
3306.6 2859.2 2429.8 2046.5 1714.2 1465.8 1334.2 1263.4 1200.9 1148.3
1087.4 1029.8 973.9 919.6 863.7 809.4 753.4 699.2 648.2 602.1
564.3 534.7 505 468.8 416.2 332.3 250.1 215.5 181 143.1
102 59.2 31.3 13.2 3.3 0 0
3306.6 2892.1 2477.5 2094.2 1750.4 1488.8 1342.4 1265.1 1204.2 1148.3
1090.7 1034.8 980.5 926.2 873.5 820.9 766.6 714 664.6 620.2
582.4 551.1 518.2 477.1 419.5 332.3 246.8 212.2 176 139.8
97.1 57.6 32.9 16.5 8.2 0 0
3306.6 2905.2 2508.8 2135.3 1783.3 1529.9 1349 1273.3 1205.8 1158.1
1103.9 1049.6 996.9 944.3 893.3 843.9 791.3 738.6 689.3 639.9
600.5 567.6 533 495.2 424.4 337.2 261.6 228.7 190.8 153
108.6 65.8 39.5 24.7 14.8 6.6 0
3306.6 2997.3 2651.9 2294.9 1941.2 1630.3 1411.5 1289.7 1223.9 1171.3
1123.6 1074.2 1024.9 975.5 924.5 873.5 822.5 769.9 722.2 676.1
635 597.2 559.3 516.6 463.9 396.5 312.6 266.5 227 187.5
143.1 90.5 55.9 36.2 26.3 13.2 0
3306.6 3066.4 2781.8 2464.3 2125.4 1803 1533.2 1330.9 1230.5 1171.3
1123.6 1075.9 1028.2 978.8 929.5 876.8 820.9 769.9 720.5 674.5
636.6 597.2 556 510 459 403 338.9 284.6 245.1 205.6
164.5 118.4 60.9 36.2 23 11.5 0
3306.6 3132.2 2933.2 2681.5 2400.2 2090.9 1788.2 1497 1276.6 1182.8
1126.9 1075.9 1028.2 978.8 926.2 875.2 820.9 766.6 714 658
605.4 556 510 467.2 431 388.2 335.6 279.7 227 185.9
149.7 111.9 62.5 28 14.8 4.9 0
3306.6 3237.5 3142.1 2995.7 2758.8 2487.4 2215.9 1939.6 1580.9 1293
1156.5 1092.3 1039.7 988.7 939.3 888.3 835.7 783.1 728.8 671.2
616.9 562.6 513.3 467.2 422.8 376.7 327.4 279.7 227 172.7
133.3 93.8 59.2 31.3 14.8 6.6 0
3306.6 3346.1 3365.8 3346.1 3232.6 3054.9 2844.3 2610.7 2311.3 1924.7
1525 1228.9 1087.4 1023.2 975.5 929.5 880.1 837.3 796.2 746.9
697.5 636.6 575.8 519.8 475.4 432.7 475.4 498.5 376.7 301.1
199.1 146.4 83.9 41.1 19.7 9.9 0
3306.6 3453 3596.2 3713 3759 3722.8 3606 3453 3309.9 3138.8
2877.2 2521.9 2105.7 1681.3 1337.5 1154.8 1102.2 1062.7 993.6 931.1
883.4 840.6 779.8 735.4 774.8 804.4 677.8 514.9 312.6 233.6
174.4 126.7 85.5 49.4 24.7 8.2 0
3306.6 3561.6 3829.8 4079.8 4265.7 4372.6 4379.2 4318.3 4260.8 4242.7
4231.2 4181.8 4084.7 3963 3808.4 3629.1 3403.7 3188.2 3112.5 3395.5
4009.1 4593.1 4680.3 4056.8 2862.4 1696.1 1001.9 630.1 435.9 319.1
241.8 174.4 118.4 67.4 26.3 6.6 0
3306.6 3666.9 4043.6 4417 4729.6 4930.3 5025.7 5058.6 5091.5 5149.1
5237.9 5353.1 5491.3 5618 5744.6 5840 5991.4 6262.8 6769.5 7598.6
8674.5 9840.9 10979.3 11854.5 11956.5 11135.6 9559.6 7468.7 5214.9 3258.9
1893.5 1126.9 641.6 241.8 74 3.3 0
3306.6 3704.7 4140.7 4573.3 4932 5168.8 5287.3 5338.3 5386 5451.8
5542.3 5650.9 5792.3 5935.5 6090.1 6300.7 6603.4 7044.2 7695.7 8598.8
9798.1 11380.7 13539 16217.2 17944.6 17526.7 16245.2 14481.7 12578.3 10772
8924.6 6886.3 4713.2 2770.3 1123.6 283 0
